Thermostat, KPU68

060L5215

Thermostat, Type: KPU68, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Temperature range [°F]: 25 - 95

Product details

Proposition 65
WARNING: Cancer

 

Gross weight 0.727 Kilogram
Net weight 0.691 Kilogram
Volume 1.624 Liter
EAN 5702428075602

 

Ambient temperature range [°F] [Min] -40 °F
CE evaluated Yes
Charge type Vapour
China RoHS compliance Out of scope
Classificação da carcaça IP IP30
Comentários sobre con. elét. para rosca de tubo macho de ½ pol.
Contain batteries No
Descrição do produto Controle de temperatura
Diff. @ Max. range setting[°F] [Max] 13 °F
Diff. @ Max. range setting[°F] [Min] 3 °F
Diff. @ Min. range setting[°F] [Max] 45 °F
Diff. @ Min. range setting[°F] [Min] 8 °F
Electrical connection size 7/8 in
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 接线属性 柔性,套圈:0.5-1.5 mm2
柔性,无套圈:0.7-2.5 mm2
实心/绞线:0.75-2.5 mm2
EU RoHS compliance Yes
EU RoHS exemption clause No
Faixa de temperatura ambiente [°C] [Max] 50 °C
Faixa de temperatura ambiente [°C] [Min] -40 °C
Faixa de temperatura ambiente [°F] [Máx] 122 °F
Quantity per packing format 14 pc
REACH Candidate List substances No
Reset function Auto
Sensor size (Ø x L) [in] 1 1/2 x 1 1/4 in
Sensor size (Ø x L) [mm] 40 x 30 mm
Sensor type Room sensor
Serviceable No
Temperatura máx. no sensor [°F] 250 °F
Temperature range [°F] [Max] 95 °F
Temperature range [°F] [Min] 25 °F
UL approval file name E31024
UL evaluated Yes
产品配件 开关配件
傳感器最高溫度 121 °C
包装方式 多包装
回差类型 可调节
型號 KPU68
外殼等級 Nema (~) 1
审批 CE 认证
LVD
RoHS
c UL us UL873, CS C22.2
標準電氣規格 EN 60947-4/-5
温度范围 [°C] [最低] -5 °C
温度范围 [°C] [最高] 35 °C
环境温度注意 80 °C/176 °F for max 120 min
產品名稱 溫控器
產品群組 Switches and thermostats
电气连接
触点容量 120/240 V AC, 24 FLA, 144 LRA
先导负载:120/240 V dc 12W
觸點控制功能 SPDT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality