Thermostat, KPU61

060L5201

Thermostat, Type: KPU61, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Temperature range [°F]: -20 - 60

Product details

Proposta 65
WARNING: Cancer

 

Peso bruto 0.795 Kilogram
Peso líquido 0.755 Kilogram
Volume 1.624 Liter
EAN 5702428074322

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 122 °F
Ambient temperature range [°F] [Min] -40 °F
Approval CE
LVD
RoHS
c UL us UL873, CS C22.2
Cap. tube length fraction [in] 80 in
Capillary tube length [mm] 2030 mm
CE evaluated Yes
Charge type Vapour
China RoHS compliance Out of scope
Contact function SPDT
Contact rating 120/240 V AC, 24 FLA, 144 LRA
Pilot Duty: 120/240 V dc 12W
Contain batteries No
Dif. @ ajuste de faixa máx. [°F] [Máx] 13 °F
Dif. @ ajuste de faixa máx. [°F] [Mín] 2.5 °F
Dif. @ ajuste de faixa mín. [K] [Máx] 277 K
Diff. @ Min. range setting [K] [Min] 260 K
Diff. @ Min. range setting[°F] [Max] 40 °F
Diff. @ Min. range setting[°F] [Min] 10 °F
Differential type Adjustable
Electrical conn. comments for ½ in male pipe thread
Electrical connection Hole
Electrical connection size 7/8 in
Electrical spec. standard EN 60947-4/-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
Funcional NÃO
Max. sensor temperature [°C] 121 °C
Max. sensor temperature [°F] 250 °F
Packing format Multi pack
Parts included Angle bracket
Screws
Product accessories Switches accessories
Product description Temperature Control
Product Group Switches and thermostats
Product name Thermostat
Quantity per packing format 14 pc
REACH Candidate List substances 0.1 No
Reset function Auto
Sensor size (Ø x L) [in] 1/10 x 19 5/8 in
Sensor size (Ø x L) [mm] 2.5 x 500 mm
Sensor type Capillary tube sensor
Temperature range [°C] [Max] 15 °C
Temperature range [°C] [Min] -29 °C
Temperature range [°F] [Max] 60 °F
Temperature range [°F] [Min] -20 °F
Type KPU61
UL approval file name E31024
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality