Показано 5 продуктів
Wall Sensor AFTF Temp & Humidity
ON-WALL- HUMIDITY- AND TEMPERATURE SENSORS AFTF–MB
Calibratable outside humidity and temperature sensor AFTF, detect the
relative humidity (0…100% RH) and the temperature (–35...+80 °C),
including various parameters in the humidity measurement. Applied in
clean air and non-aggressive, dust-free environment. With a Modbus
connection in a resistant IP65 plastic housing and M20 cable gland for
cable connection, with quick-locking screws and an exchangeable plastic
sinter filter. International SI units (default) can be changed to
imperial (via Modbus).
Measuring range: 0...100 % RH (humidity) / – 35...+80 °C (temperature)
Medium: clean air and non-aggressive, non-combustible gases
Deviation, humidity: typical ± 2.0 % (20...80 % RH) at +25 °C, otherwise
± 3.0 %
Deviation, temperature: typical ± 0.4 K at +25 °C / ± 77 °F
Zero point offset: ± 10 % RH (humidity) / ± 5 °C (temperature)
Power: 24VAC (± 20%) / 15…36VDC - 24DC <1,2W
Operation temperature: –30...+70 °C / –22...+158 °F
T3-IP65 plastic housing with two M20 cable glands
Housing dimensions: 108 x 78.5 x 43.3 mm / 4.25 x 3.1 x 1.7 in
Airflow Sensor KFTF Temp & Humidity
DUCT HUMIDITY- AND TEMPERATURE SENSORS KFTF-MB
Calibratable duct humidity and temperature sensor KFTF-T3 (± 2.0%) with
Modbus RTU connection, in a resistant IP65 plastic housing with quick-
locking screws and M16 cable gland for cable connection and a plastic
sinter filter (exchangeable). Including mounting flange to detect the
relative humidity (0…100% RH) and the temperature (–35...+80 °C) inside
a tube, including various parameters in the humidity measurement. The
duct sensor is applied in a non-aggressive and dust-free environment and
is suitable for installation in ceilings, ducts and devices.
International SI units (default) can be switched to Imperial (via
Modbus).
Measuring range: 0...100 % RH (humidity) / – 35...+80 °C (temperature)
Medium: clean air and non-aggressive, non-combustible gases
Deviation, humidity: typical ± 2.0 % (20...80 % RH) at +25 °C, otherwise
± 3.0 %
Deviation, temperature: typical ± 0.2 K at +25 °C
Zero point offset: ± 10 % RH (humidity) / ± 5 °C (temperature)
Power: 24VAC (± 20%) / 15…36VDC - 24DC <1,2W
Operation temperature: –30...+70 °C / –22...+158 °F
T3-IP65 plastic housing with two M20 cable glands
Housing dimensions: 108 x 78.5 x 43.3 mm / 4.25 x 3.1 x 1.7 in
Airflow Sensor 8147 Temp&Humidity&7000Pa
DUCT HUMIDITY-, TEMPERATURE- AND PRESSURE SENSORS ±7000PA-MB
Maintenance-free duct sensor covering humidity, temperature and pressure
in one transducer. Microprocessor-controlled with Modbus RTU connection
in a resistant IP65 plastic housing with quick-locking screws and M16
cable gland for cable connection. Including mounting flange to detect
the relative humidity (0…100% RH) and the temperature (–35...+80 °C)
inside a tube, with an exchangeable plastic sinter filter. A
differential air pressure (max. ± 7000 Pa) with connection nozzles for
pressure hose (Ø 6 mm). The duct sensor is applied in a non-aggressive
and dust-free environment and is suitable for installation in ceilings,
ducts and devices. International SI units (default) can be switched to
Imperial (via Modbus).
Measuring range: 0...100 % RH (humidity) / – 35...+80°C /-31… +176°F
(temperature)
Medium: clean air and non-aggressive, non-combustible gases
Deviation, humidity: typical ± 2.0 % (20...80 % RH) at +25°C/+77°F ,
otherwise ± 3.0 %
Deviation, temperature: typical ± 0.2 K at +25 °C / ± 0.4 °F at +77 °F
Pressure range: ± 7000 Pa
Accuracy: 7000 Pa/28 inWC: typical ± 105 Pa at +25 °C / ± 0.12 inWC at +
77 °F
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC (± 20%) / 15…36VDC - 24DC <0,2W
Operation temperature: –30...+70 °C / –22...+158 °F
Media temperature –20...+50 °C / –4...+122 °F IP65 plastic housing two
M16 cable glands
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in
Airflow Sensor 8148 Temp&Humidity&500Pa
DUCT HUMIDITY-, TEMPERATURE- AND PRESSURE SENSORS ±500PA-MB
Maintenance-free duct sensor covering humidity, temperature and pressure
in one transducer. Microprocessor-controlled with Modbus RTU connection
in a resistant IP65 plastic housing with quick-locking screws and M16
cable gland for cable connection. Including mounting flange to detect
the relative humidity (0…100% RH) and the temperature (–35...+80 °C)
inside a tube, with an exchangeable plastic sinter filter. A
differential air pressure (max. ± 500 Pa) with connection nozzles for
pressure hose (Ø 6 mm). The duct sensor is applied in a non-aggressive
and dust-free environment and is suitable for installation in ceilings,
ducts and devices. International SI units (default) can be switched to
Imperial (via Modbus).
Measuring range: 0...100 % RH (humidity) / – 35...+80°C /-31… +176°F
(temperature)
Medium: clean air and non-aggressive, non-combustible gases
Deviation, humidity: typical ± 2.0 % (20...80 % RH) at +25°C/+77°F ,
otherwise ± 3.0 %
Deviation, temperature: typical ± 0.2 K at +25 °C / ± 0.4 °F at +77 °F
Pressure range: ± 500 Pa
Accuracy: 500 Pa/2.0 inWC: typical ± 13 Pa at +25 °C / ± 0.05 inWC at +
77 °F
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC (± 20%) / 15…36VDC - 24DC <0,2W
Operation temperature: –30...+70 °C / –22...+158 °F
Media temperature –20...+50 °C / –4...+122 °F IP65 plastic housing two
M16 cable glands
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in
Wall Sensor ATM2 Temperature
OUTSIDE / WET ROOM TEMPERATURE SENSOR ATM2-MB
Calibratable outside temperature sensor ATM2, PT1000 measure temperature
(-50...+150 °C), with Modbus RTU connection, in a resistant IP65 plastic
housing with quick-locking screws and M20 cable gland for cable
connection. International SI units (default) can be changed to imperial
(via Modbus).
Sensor type: PT1000 class B (DIN EN 60751)
Measuring range: – 50...+150°C /-31… +176°F
Deviation: typical ± 0.2 K at +25 °C / ± 77 °F
Zero point offset: ± 10 °C / ± 50 °F
Ambient temperature: Measuring transducer –30...+70 °C /-22… +158°F
Medium: clean air and non-aggressive, non-combustible gases
Power: 24VAC (± 20%) / 15…36VDC - 24DC <1,2W
Operation temperature: –30...+70 °C / –22...+158 °F
T3-IP65 plastic housing with two M20 cable glands
Housing dimensions: 108 x 78.5 x 43.3 mm / 4.25 x 3.1 x 1.7 in