Airflow Sensor 8147 Temp&Humidity&7000Pa

134B9409

DUCT HUMIDITY-, TEMPERATURE- AND PRESSURE SENSORS ±7000PA-MB
Maintenance-free duct sensor covering humidity, temperature and pressure
in one transducer. Microprocessor-controlled with Modbus RTU connection
in a resistant IP65 plastic housing with quick-locking screws and M16
cable gland for cable connection. Including mounting flange to detect
the relative humidity (0…100% RH) and the temperature (–35...+80 °C)
inside a tube, with an exchangeable plastic sinter filter. A
differential air pressure (max. ± 7000 Pa) with connection nozzles for
pressure hose (Ø 6 mm). The duct sensor is applied in a non-aggressive
and dust-free environment and is suitable for installation in ceilings,
ducts and devices. International SI units (default) can be switched to
Imperial (via Modbus).
Measuring range: 0...100 % RH (humidity) / – 35...+80°C /-31… +176°F
(temperature)
Medium: clean air and non-aggressive, non-combustible gases
Deviation, humidity: typical ± 2.0 % (20...80 % RH) at +25°C/+77°F ,
otherwise ± 3.0 %
Deviation, temperature: typical ± 0.2 K at +25 °C / ± 0.4 °F at +77 °F
Pressure range: ± 7000 Pa
Accuracy: 7000 Pa/28 inWC: typical ± 105 Pa at +25 °C / ± 0.12 inWC at +
77 °F
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC (± 20%) / 15…36VDC - 24DC <0,2W
Operation temperature: –30...+70 °C / –22...+158 °F
Media temperature –20...+50 °C / –4...+122 °F IP65 plastic housing two
M16 cable glands
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in

Інформація про продукт

Вага брутто 0.48 kg
Bага нетто 0.275 kg
Об'єм 4.3 l
EAN 5715253547060

SPARE PARTS FC 103 SERIES

Серія VLT Refrigeration Drive

ACCESSORIES FC 103 SERIES

Серія VLT Refrigeration Drive

Options

Options Control related options

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality