Wall Sensor AFTF Temp & Humidity

134B9411

ON-WALL- HUMIDITY- AND TEMPERATURE SENSORS AFTF–MB
Calibratable outside humidity and temperature sensor AFTF, detect the
relative humidity (0…100% RH) and the temperature (–35...+80 °C),
including various parameters in the humidity measurement. Applied in
clean air and non-aggressive, dust-free environment. With a Modbus
connection in a resistant IP65 plastic housing and M20 cable gland for
cable connection, with quick-locking screws and an exchangeable plastic
sinter filter. International SI units (default) can be changed to
imperial (via Modbus).
Measuring range: 0...100 % RH (humidity) / – 35...+80 °C (temperature)
Medium: clean air and non-aggressive, non-combustible gases
Deviation, humidity: typical ± 2.0 % (20...80 % RH) at +25 °C, otherwise
± 3.0 %
Deviation, temperature: typical ± 0.4 K at +25 °C / ± 77 °F
Zero point offset: ± 10 % RH (humidity) / ± 5 °C (temperature)
Power: 24VAC (± 20%) / 15…36VDC - 24DC <1,2W
Operation temperature: –30...+70 °C / –22...+158 °F
T3-IP65 plastic housing with two M20 cable glands
Housing dimensions: 108 x 78.5 x 43.3 mm / 4.25 x 3.1 x 1.7 in

Інформація про продукт

Вага брутто 0.255 kg
Bага нетто 0.166 kg
Об'єм 1.448 l
EAN 5715253547091

SPARE PARTS FC 103 SERIES

Серія VLT Refrigeration Drive

ACCESSORIES FC 103 SERIES

Серія VLT Refrigeration Drive

Options

Options Control related options

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality