Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Vaša seja bo potekla čez
Odjavljeni ste zaradi nedejavnosti v zadnjih 120 minutah.
Ste v {0} trgovini.
Shows 13 product(s)
MAH 12.5 CW
Nazivna moč [kW]: 7.8, Hitrost [vrt/min] [Min]: 300, Hitrost [vrt/min] [Maks]: 4000, 13 N-m
MAH 12.5 CCW
MAH 6.3 CCW
Product description: MAH
Shaft seal kit, MAH 6.3; MAH 4
Shaft seal set MAH 4/5/6,3
Valve plate kit, MAH 6.3; MAH 4
Valve plate set MAH 4/5/6,3 CW
Piston kit, MAH 6.3; MAH 4
Piston kit MAH 4/5/6,3
Cylinder barrel kit, MAH 6.3; MAH 4
Cylinder barrel MAH 4/5/6,3
Valve plate set MAH 4/5/6,3 CCW
Shaft seal kit, MAH 12.5; MAH 10
Shaft seal set MAH 10/12,5
Valve plate kit, MAH 12.5; MAH 10
Valve plate set MAH 10/12,5 CW
Ogled: