The Danfoss UnoFloor Light, Light C and Light Ci are preassembled underfloor heating balancing and control distribution units. UnoFloor comes wired and premounted. UnoFloor Light C includes Danfoss Icon™ 230V Wiring Center and Light Ci comes with Danfoss Icon™ 24V Master Controller. The SSM stainless-steel manifold is used for controlling water flow. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually.
Shows 21 product(s)
UnoFloor Light C
Stainless steel manifold, 4 loops, ICON Wiring center, in white aluzinc steel cabinet, left version
UnoFloor Light C
Stainless steel manifold, 5 loops, ICON Wiring center, in white aluzinc steel cabinet, left version
UnoFloor Light C
Stainless steel manifold, 6 loops, ICON Wiring center, in white aluzinc steel cabinet, left version