Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Vaša seja bo potekla čez
Odjavljeni ste zaradi nedejavnosti v zadnjih 120 minutah.
Ste v {0} trgovini.
AME 438 SU actuator is used with two and three-way valves type VRB, VRG, VF and VL up to DN 50 diameter.
Shows 1 product(s)
AME 438, Napajalna napetost [V] AC: 24, 15 s/mm, 15 mm
AME 438 SU 24V 15s/mm 15mm 450N
Ogled: