Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Da bi se očuvala bezbednost naloga, pokrenuta je procedura odjavljivanja.Sesija ističe za
Odjavljeni ste jer niste bili aktivni poslednjih 120 min.
You are at the {0} store.
Stepper Valve Driver EKF series is for use where stepper valves must be accurately controlled typically in commercial air conditioning, heat pumps, commercial refrigeration and food retail applications
Shows 2 product(s)
Pogon koračnog ventila, EKF 1A
Analogni ulazi (AI) [kom.]: 1, Frekvencija [Hz]: 50/60 Hz
Pogon koračnog ventila, EKF 2A
Analogni ulazi (AI) [kom.]: 2, Frekvencija [Hz]: 50/60 Hz
Prikaži: