The actuators AME 85 and AME 86 are used with VFM 2 (DN 150-250), VFS 2 (DN 65-100), VF2/3 (DN 125, 150) and AFQM (DN150-250) valves.
• Nominal voltage:24 VAC , 50 Hz/60 Hz
• Control input signal:0(4)-20 mA- 0(2)-10 V
• Force: 5000 N
• Stroke: 40 mm
• Speed: 8 s/mm (AME 85), 3 s/mm (AME 86)
• Max. medium temperature: 200 °C
• Manual operation
Shows 2 product(s)