A fost inițiată o procedură de deconectare pentru a menține securitatea contului.
Sesiunea dvs. va expira în
Shows 23 product(s)
Electric regulating valve, CCMT 2
Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.170, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 4
Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.450, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 8
Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.928, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 16
Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 1.600, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 24
Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 2.400, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1