131Z8828
Due to the RoHS regulations, we can only sell this drive as a spare part. You must enter the serial number of the drive to be replaced in the Your message to us field in the basket on the delivery tab Without the serial number the order will be rejected.
VLT®
0,75kW / 1,0 HK, 3X380-480V 50/60Hz, EN 55011 klasse A1,IP20,Uten feltbuss opsjon
VLT2807PT4B20SBR1DBF00A00C1
Successor Product:
This product is not RoHS compliant and is no longer available for general sale. Contact your local customer service organization to arrange for a replacement drive.
The VLT® FC-280 Midi Drive is simply the best alternative, it is more than just a successor for the VLT® 2800.