FC-103P7K5T4P55H1XGCXXXSXXXXAXBXCXXXXDX

134G2746

Frequency converter
FC-103P7K5T4P55H1XGCXXXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
FC_POWER_RATING_103_P7K5, FC_PHASES_103_T
FC_MAINS_VOLTAGE_103_4, FC_ENCLOSURE_103_P55
FC_RFI_FILTER_103_H1
FC_BRAKE_103_X
FC_DISPLAY_103_G
FC_COATING_PCB_103_C, FC_MAINS_OPTION_103_X
FC_A_OPTION_103_AX, FC_B_OPTION_103_BX
FC_C1_OPTIONS_103_X, FC_D_OPTION_103_DX
Frame: FC_FRAME_SIZE_103_A5
Other options according to Model code

Modeļa numurs: FC-103P7K5T4P55H1XGCXXXSXXXXAXBXCXXXXDX

Produkta informācija

Bruto svars 15.3 kg
Neto svars 15 kg
Volume 52.36 l
EAN 5710107530458

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P7K5 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P7K5T4P55H1XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 7.5
Height [mm] 420,0
Width w/ no C options [mm] 242,0
Depth [mm] 200,0
Depth with Option A/B [mm] 200,0
kVA 11.1
Power Loss NO [W] 255
Power Loss NO [W] 255
Continuous Current (NO) [A] 16
Intermittent Current (NO) [A] 17.6
Continuous Current (NO) [A] 14.5
Intermittent Current (NO) [A] 16
Calculated Gross Weight [kg] 15.3
Calculated Net Weight [kg] 15
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P7K5T4P55H1XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality