FC-103P2K2T4Y55H1XGCXXXSXXXXAXBXCXXXXDX

134G2742

Frequency converter
FC-103P2K2T4Y55H1XGCXXXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
FC_POWER_RATING_103_P2K2, FC_PHASES_103_T
FC_MAINS_VOLTAGE_103_4, FC_ENCLOSURE_103_Y55
FC_RFI_FILTER_103_H1
FC_BRAKE_103_X
FC_DISPLAY_103_G
FC_COATING_PCB_103_C, FC_MAINS_OPTION_103_X
FC_A_OPTION_103_AX, FC_B_OPTION_103_BX
FC_C1_OPTIONS_103_X, FC_D_OPTION_103_DX
Frame: FC_FRAME_SIZE_103_A4
Other options according to Model code

Modeļa numurs: FC-103P2K2T4Y55H1XGCXXXSXXXXAXBXCXXXXDX

Produkta informācija

Bruto svars 9.5 kg
Neto svars 9.5 kg
Volume 52.36 l
EAN 5710107530410

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P2K2 2.2 KW / 3.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure Y55 IP55/TYPE 12 w. backplat
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A4 A4
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P2K2T4Y55H1XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 2.2
Height [mm] 390,0
Width w/ no C options [mm] 200,0
Depth [mm] 175,0
Depth with Option A/B [mm] 175,0
kVA 3.88
Power Loss NO [W] 88
Power Loss NO [W] 88
Continuous Current (NO) [A] 5.6
Intermittent Current (NO) [A] 6.16
Continuous Current (NO) [A] 4.8
Intermittent Current (NO) [A] 5.28
Calculated Gross Weight [kg] 9.8
Calculated Net Weight [kg] 9.5
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P2K2T4Y55H1XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality