LCP Mounting Kit FC IP55/66, 8m

130B1129

The kit includes fasteners, 8m cable, gasket and a blind cover to ensure IP55/ 66
after the LCP has been mounted elsewhere. The 8m cable is open in one end and the
connector block is included in the package. No LCP included.

Produkta informācija

Bruto svars 0.245 kg
Neto svars 0.212 kg
Volume 1.08 l
EAN 5710107612116

ACCESSORIES for FC-321

/Enclosure IP66 / NEMA 4X Backplate
/VLT Series 321

ACCESSORIES FC 100 SERIES

Enclosure (C54) SS BackChnl IP54/Type 12
IP Rating IP54
IP55
IP66
IP67

ACCESSORIES FC 103 SERIES

Enclosure (C54) SS BackChnl IP54/Type 12
IP Rating IP54
IP55
IP66
IP67

ACCESSORIES FC 200 SERIES

IP Rating IP54
IP55
IP66
IP67

ACCESSORIES FC 300 SERIES

IP Rating IP54
IP66
IP55
IP67

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality