Electrical component, Run capacitor

117-7139

This product is not available in this store. Please contact your local Customer Service Center.

RUN CAPACITOR - "2,5UF;320V;4.8MM

Produkta informācija

Bruto svars 0.073 Kg
Neto svars 0.056 Kg
Volume 0.144 Liter
EAN 5702424679774

 

Apstiprinājums VDE
Description RUN CAPACITOR - "2,5UF;320V;4.8MM
Family Electrical component
In scope of WEEE and contain batteries No
Izstrādājumu grupa Reciprocating accessories
Kondensatora A kapacitāte 2.5 µF
Kondensatora spriegums, A [V] 320 V
Product Name Description Electrical component
REACH kandidātu saraksta vielas No
Savienojuma izmērs [collas] 3/16 in
Savienojuma izmērs [mm] 5 mm
Tips Run capacitor
Zīmola tehnika Reciprocating accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality