MCD201022T4CV3
175G5168
MCD201022T4CV3
VLT® Compact Starter MCD MCD200_SERIES_201
MCD200_POWER_RATING_022
MCD200_PHASES_T, MCD200_VOLTAGE_4
Control voltage: MCD200_CONTROL_VOLTAGE_CV3
MCD200_FRAME_SIZE_A
Modeļa numurs:
MCD201022T4CV3
VLT® Compact Starter MCD 200 from Danfoss includes two
families of soft starters in the power range 7.5–110 kW.
The series offers easy DIN rail mounting for sizes up to 30 kW,
2-wire or 3-wire start/stop control and excellent starting
duty (4 x Ie for 6 seconds).
Heavy starting rating at 4x Ie for 20 seconds.
Compatible with grounded delta power systems.