Konfigūruoti gaminį

VACON® 20 Compact AC Drives

Pasirinkite pagrindines naujo gaminio dalis

Bendra
Privaloma
(VACON) (VACON) Vacon
(0020) (0020) Vacon 020
(NONE) (NONE) Vacon 10/20
(+BM25) (+BM25) Vacon0020 product
(-R00) International
(-3L) 3 Phase AC Input
(-2) 208–240 Vac
(11 AMP) 11 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+EMC4) EMC 4 Class
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBIN) (+DBIN) Brake Chopper
(+GSCB) Cardboard Box as Shipping pack
(+GAUL) (+GAUL) UL Approval
(+GACE) (+GACE) CE Approval
(+GACT) (+GACT) C-Tick Approval
(+GAKC) (+GAKC) KC Approval
(+WT01) (+WT01) Warranty 12/18 Months
(MI03) MI03
(70-AC3L00112W03A141BM25) 70-AC3L00112W03A141BM25
[]
(VACON0020-3L-0011-2) VACON0020-3L-0011-2
[]
[]
[]
[]
[]
(GLBL) Global (Standard)
(1.300) 1,3
(1.680) 1,68
(2.2) 2.2
(100 X 255 X 109) 100 X 255 X 109
(2.4) 2.4
(G501) (G501) Vacon Haiyan
(F605) F605