The controller is a self-acting differential pressure and flow controller primarily for use in district heating systems. The controller closes on rising differential pressure or when set max. flow is exceeded. The controller has a control valve with adjustable flow restrictor, an actuator with two control diaphragms and spring for differential pressure setting. Differential pressure control and flow control are independent.
Shows 24 product(s)
AFPQ, PN 40, 0.10 бар - 0.70 бар, 0.20 бар, 250 см², Желтый
AFPQ Ру40 0,1-0,7/0,2 250см2 жёлтая пружина
AFPQ, PN 40, 0.10 бар - 0.70 бар, 0.50 бар, 250 см², Желтый
AFPQ Ру40 0,1-0,7/0,5 250см2 жёлтая пружина
AFPQ, PN 40, 0.15 бар - 1.50 бар, 0.50 бар, 250 см², КРАСНЫЙ
AFPQ Ру40 0,15-1,5/0,5 250см2 красная пружина
AFPQ 4, PN 40, 0.15 бар - 1.50 бар, 0.20 бар, 250 см², КРАСНЫЙ
AFPQ 4 Ру40 0,15-1,5/0,2 250см2 красная пружина
AFPQ 4, PN 40, 0.15 бар - 1.50 бар, 0.50 бар, 250 см², КРАСНЫЙ
AFPQ 4 Ру40 0,15-1,5/0,5 250см2 красная пружина