The MBV 3000 test valve is designed for test ofthe Danfoss cartridge pressure transmitterswithin the marine industry.The main advantage is the ability to test theoperating transmitter through the testconnection. A built-in shut-off valve gives thepossibility to maintain transmitter withouthaving to drain the system. After thetransmitter is tested, the valve is manually reopenedand the transmitter is again connectedto the system.
Shows 75 product(s)
스위치 부속품, 센서 포켓
유형 명칭: 센서 포켓, 제품 용도: RT; KP, 최소 센서 포켓 길이 [mm]: 97, 압력 유입구 연결 유형: G, 압력 유입구 연결 사이즈 [in]: 1/2, 포장 형식: 멀티 팩, 포장수량의 유형: 10