Maneurop® compressors of the MT serie are of type hermetic with pistons. They are defined for applications at high and medium temperature evaporation. The MT series is designed for use with refrigerant A22.These compressors work with Danfoss mineral oil Maneurop type 160P. MT compressors have a large internal free volume which effectively protects them against liquid returns on suction and are totally gas cooled sucked
Shows 41 product(s)