Shows 83 product(s)
Solenoid valve, EVUL 4, Solder, ODF, 1/4 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.500, Packing format: Industrial pack
Solenoid valve, EVUL 8, Solder, ODF, 1/2 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.900, Packing format: Multi pack
Solenoid valve, EVU 1, Solder, ODF, 1/4 in, Function: NC
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Solenoid valve, EVU 6, Solder, ODF, 3/8 in, Function: NC
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Solenoid valve, EVU 6, Solder, ODF, 1/2 in, Function: NC
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Solenoid valve, EVR 18, Solder, ODF, 7/8 in, Function: NC
Body material: Brass, Kv value [m³/h]: 3.900, Packing format: Multi pack
Solenoid valve, EVR 32, Solder, ODF, 1 5/8 in, Function: NC
Body material: Brass, Kv value [m³/h]: 16.700, Packing format: Single pack
Solenoid valve, EVR 32, Solder, ODF, 1 5/8 in, Function: NC
Body material: Brass, Kv value [m³/h]: 16.700, Packing format: Single pack
Solenoid valve, EVR 32, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 16.700, Packing format: Single pack
Solenoid valve, EVR 32, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 16.700, Packing format: Single pack