Shows 82 product(s)
Solenoid valve, EVU 8, Solder, ODF, Function: NC
Function: NC, Inlet size [mm]: 12.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF
Solenoid valve, EVR 2, Flare, 1/4 in, Function: NC
Body material: Brass, Kv value [m³/h]: 0.160, Packing format: Multi pack
Solenoid valve, EVR 3, Flare, 1/4 in, Function: NC
Body material: Brass, Kv value [m³/h]: 0.270, Packing format: Multi pack
Solenoid valve, EVR 3, Flare, 3/8 in, Function: NC
Body material: Brass, Kv value [m³/h]: 0.270, Packing format: Multi pack
Solenoid valve, EVUL 2, Solder, ODF, 1/4 in, Function: NC
Kv value [m³/h]: 0.200, Packing format: Industrial pack
Solenoid valve, EVUL 4, Solder, ODF, 1/4 in, Function: NC
Kv value [m³/h]: 0.500, Packing format: Industrial pack
Solenoid valve, EVUL 4, Solder, ODF, 3/8 in, Function: NC
Kv value [m³/h]: 0.500, Packing format: Industrial pack
Solenoid valve, EVUL 5, Solder, ODF, 3/8 in, Function: NC
Kv value [m³/h]: 0.650, Packing format: Industrial pack
Solenoid valve, EVUL 5, Solder, ODF, 1/2 in, Function: NC
Kv value [m³/h]: 0.650, Packing format: Industrial pack
Solenoid valve, EVUL 8, Solder, ODF, 1/2 in, Function: NC
Kv value [m³/h]: 0.900, Packing format: Industrial pack