Sensors, PC tool., GDC; GDH; GDHF:GDHC; GDA
148H6235
PC tool., Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Multi pack, Quantity per packing format: 8
PC tool., Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Multi pack, Quantity per packing format: 8
Gross weight | 0.571 Kilogram |
Net weight | 0.189 Kilogram |
Volume | 3.84 Liter |
EAN | 5714279941616 |
Gross weight | 0.571 Kilogram |
Net weight | 0.189 Kilogram |
Volume | 3.84 Liter |
EAN | 5714279941616 |
Gas detecting sensor version |
Basic Basic+ Heavy Duty Premium Premium+ Premium duplex Premium flex Premium remote Premium uptime |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Service tool |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF:GDHC |
Gas detecting sensor version |
Basic Basic+ Heavy Duty Premium Premium+ Premium duplex Premium flex Premium remote Premium uptime |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Service tool |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF:GDHC |