The MBT 3310 temperature sensor series is specially designed for measuring the temperature in bearings where there is a risk of overheating. To get a very short reaction time the measuring element is placed in a way to secure a reaction time of down to t0.5 = 6 sec. in water. The sensor is fitted with a spring loaded protection tube which ensures metallic contact between bearing and sensor at all times
Visar 4 produkt(er)
Temperaturgivare, MBT 3310, 200 mm - 215 mm, G,1/2
Temperaturområde [°C]: -50 - 200, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, Elektrisk anslutning: M12 x 1, El. ansl. strl.: 4 stift
Temperaturgivare, MBT 3310, 245 mm - 260 mm, G,1/2
Temperaturområde [°C]: -50 - 200, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, Elektrisk anslutning: M12 x 1, El. ansl. strl.: 4 stift
Temperaturgivare, MBT 3310, 310 mm - 325 mm, G,1/2
Temperaturområde [°C]: -50 - 200, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, Elektrisk anslutning: M12 x 1, El. ansl. strl.: 4 stift
Temperaturgivare, MBT 3310, 148 mm - 160 mm, G,1/2
Temperaturområde [°C]: -50 - 200, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, Elektrisk anslutning: M12 x 1, El. ansl. strl.: 4 stift