Teie konto turvalisuse tagamiseks käivitati sisselogimistoiming.
Teie seanss aegub
Danfoss thermal actuator TWA-ZL is used with Danfoss valves type VZL. The actuator can be controlled with a on/off controller or switch. These provide a cost effective solution for the control of hot and/or chilled water for fan coil units, small reheaters and recoolers in temperature control systems.
Kuvab 4 toodet
TWA-ZL, Toitepinge [V] AC: 230, Toitepinge [V] DC: 230, 2.8 mm
TWA-ZL NC 230 V AC/DC 3 min 2,8 mm 90 N
TWA-ZL, Toitepinge [V] AC: 230, Toitepinge [V] DC: 230, 2.8 mm
TWA-ZL NO 230 V AC/DC 3 min 2,8 mm 90 N