Teie konto turvalisuse tagamiseks käivitati sisselogimistoiming.
Teie seanss aegub
RAVK is self-acting thermostatic actuator primarily for use for temperature control of small hot water cylinders (e.g. storage tanks) or heat exchangers in radiator heating systems. Ordering Example: Temperature controller, DN 15, kv 1,6; PN 16; setting range 25 … 65 °C; Tmax 130 °C; 2-way valve with ext. thread; - 1× RAVK thermostatic actuator, 25 … 65 °C Code No: 013U8063 - 1× VMA DN 15 valve Code No: 065F2034 Option: - 1× Imm. pocket, brass Code No: 065-4414 - 1× Weld-on tailpieces Code No: 003H6908 RAVK can be combined with: - 2-way valves RAV-/8, VMT-/8, VMA, or - 3-way valves VMV and KOVM Controller closes on rising temperature. RAVK 25-45 oC can be combined with VMV DN 15 and DN 20 valves. This combination is used for temperature control in a mixing loop for hot water service.
Kuvab 36 toodet
RAV, PN 10, DN 10, 1.2 m³/h, 0.8 bar, Sisekeere
RAV PN10 10/1,2 2-tee/8 sisekeere sirge
RAV, PN 10, DN 15, 1.5 m³/h, 0.8 bar, Sisekeere
RAV PN10 15/1,5 2-tee/8 sisekeere sirge
RAV, PN 10, DN 20, 2.3 m³/h, 0.8 bar, Sisekeere
RAV PN10 20/2,3 2-tee/8 sisekeere sirge
RAV, PN 10, DN 25, 3.1 m³/h, 0.8 bar, Sisekeere
RAV PN10 25/3,1 2-tee/8 sisekeere sirge