The AK-CC55 Water Loop is a sophisticated case controller designed for semi plug-in units with a water/brine cooled condenser. It is engineered to manage the temperature control of refrigeration systems by on/off control of single or dual compressors, variable speed control of compressors, or brine pumps. It is designed without an integrated display but can be extended with an external display for enhanced user interaction.
Shows 1 product(s)
Controlador de sala / compartimento (TXV), AK-CC55 Water Loop
Tipo de comunicação: MODBUS, Formato da embalagem: Embalagem Multipack, Qnt. do pacote: 10