The AK-CC 350 is a versatile and advanced controller designed for temperature control in refrigeration applications. It integrates multiple refrigeration-technical functions, making it capable of replacing a collection of thermostats and timers. This controller is suitable for various applications, including controlling two compressors, and it offers fixed MODBUS data communication for seamless integration.
Shows 1 product(s)
Controle de aparelhos de refrigeração(TXV), AK-CC 350
Área de aplicação: Controle de temperatura, Função: Temp., Aplic. múltiplas 4 relés, Tipo de comunicação: MODBUS opcional; MODBUS; LON opcional