The AK-CC 240 is a refrigeration appliance control unit designed for temperature regulation in various refrigeration applications. It is part of the Danfoss Cooling Solutions product line, specifically within the Electronic Controllers and Services segment. This controller is optimized for use with thermostatic expansion valves (TXV) and is equipped with multiple adaptive defrost methods to ensure high system efficiency and optimal performance.
Shows 1 product(s)
Controle de aparelhos de refrigeração(TXV), AK-CC 240
Função: Temp., Aplic. múltiplas, 4 relés, Tensão de alimentação [V] CA: 230, Tipo de comunicação: MODBUS, Formato da embalagem: Embalagem Multipack, Qnt. do pacote: 20