Shows 6 product(s)
Akva Lux II VX (Thermostatic), Type 1-1, Heating controller name: TC200, DHW controller name: PTC2+P
Product Type: Akva Lux II VX (Thermostatic), Type 1-1, 16 bar, 110 °C, Thermostatic - RAVK/VMA, PTC2+P
Akva Lux II VX (Thermostatic), Type 1-1, Heating controller name: RAVK/VMA, DHW controller name: PTC2+P
Product Type: Akva Lux II VX (Thermostatic), Type 1-1, 16 bar, 110 °C, Thermostatic - RAVK/VMA, PTC2+P
Termix VVX-B, Type 3-1, Heating controller name: RAVK, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 3-1, 16 bar, 120 °C, Thermostatic valve, AVTB
Termix VVX-B, Type 1-3, Heating controller name: ECL110, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 1-3, 16 bar, 120 °C, ECL110, AVTB
Termix VVX-B, Type 3-1, Heating controller name: ECL110, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 3-1, 16 bar, 120 °C, ECL110, AVTB
Termix VVX-I FI, Type 1-1, Heating controller name: RAVK, DHW controller name: IHPT
Product Type: Termix VVX-I FI, Type 1-1, 1 bar, 120 °C, Thermostatic valve, IHPT