FC-102N250T4E54H2TGC7XXSXXXXANBXCXXXXDX

136G6158

Frequency Converter
FC-102N250T4E54H2TGC7XXSXXXXANBXCXXXXDX

VLT® HVAC Drive FC-102
(N250) 250 KW / 350 HP,
Three phase, 380 - 480 VAC,(E54) IP54 / Type 12
RFI Filter
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D2H
EtherNet/IP MCA 121 No B Option
No C1 option No D option

Other options according to Model Code

Model code: FC-102N250T4E54H2TGC7XXSXXXXANBXCXXXXDX
Re-configure

Product details

Gross weight 128 Kilogram
Net weight 113 Kilogram
EAN 5710108626280

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating N250 (N250) 250 KW / 350 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AN EtherNet/IP MCA 121
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D2H D2H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102N250T4E54H2TGC
Typecode Part 2 7XXSXXXXANBXCXXXXDX
Power 110% (NO) [KW] 250 250
Height [mm] 1060,0 1060,0
Width w/ no C options [mm] 420,0 420,0
Depth [mm] 378,0 378,0
Depth with Option A/B [mm] 378,0 378,0
kVA 333 333
Power Loss NO [W] 5129 5129
Power Loss NO [W] 4558 4558
Continuous Current (NO) [A] 480 480
Intermittent Current (NO) [A] 528 528
Continuous Current (NO) [A] 443 443
Intermittent Current (NO) [A] 487 487
Calculated Gross Weight [kg] 125.3
Calculated Net Weight [kg] 125
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102N250T4E54H2TGC
Modelcode02 7XXSXXXXANBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality