Elektrický expanzní ventil, ETS 400L

034G3633

Typ vstupního připojení: Pájení ODF, Velikost přípojky [palce]: 2 1/8 in

Product details

Brutto hmotnost 2.996 Kilogram
Čistá hmotnost 2.5 Kilogram
Objem 12.708 Liter
EAN 5715162436516

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
CMIM
CRN
EAC
LLC CDC TYSK
UA
UKCA
UL Recognized
Approval file name MH7648
Approval file name MH7648
Body material Brass
CE evaluated Yes
Charakteristika průtoku Lineární
China RoHS compliance Out of scope
Compatible Danfoss controllers AK-XM 208C
EKE
EKF
MCX
Connection material Copper
Contain batteries No
Cv value [gal/min] 21.4 gal/min
Direction Straightway
Electrical connection M12
Electrical connection size 4 pin
Elektrické zásuvky/zástrčky Vnitřní
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Flow direction indicator Arrow embossed
Fluid Group 2
Formát balení Jednotlivé balení
Full travel time CurrDrive [s] 12.7 s
Full travel time VoltDrive [s] 25.4 s
Inlet connection type Solder ODF
Inlet size [in] 2 1/8 in
Kv value [m³/h] 18.5 m³/h
Lubricants compatibility MO
POE
Manual operation option AST-G service driver
Max allowed duty cycle [%] 100 %
Max tot PowerCons CurrDrive[W] 6.5 W
Max tot PowerCons VoltDrive[W] 5.5 W
Max. Working Pressure [bar] 37 bar
Max. Working Pressure [psig] 536 psig
MaxOPD [bar] 26 bar
MaxOPD [psi] 377 psi
MaxOPD reverse CurrDrive [bar] 10 bar
MaxOPD reverse CurrDrive [psi] 145 psi
MaxOPD reverse VoltDrive [bar] 10 bar
MaxOPD reverse VoltDrive [psi] 145 psi
Motor type Bi-polar
MWP [bar] CRN 32 bar
MWP [psig] CRN 463 psig
Odpor [kOhm] 0.1 kOhm
Outlet connection type Solder ODF
Outlet size [in] 2 1/8 in
PED category I
Phase current (peak) [mA] 283 mA
Phase current (RMS) [mA] 200 mA
Phase inductance [µH] 85000 μH
Product accessories Stepper valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Provozní proud max. [A] 0.5 A
Quantity per packing format 1 pc
Rated cap. cond. note Full stroke open, normal flow
Rated cap. conditions [IMP] tcond=90 °F
tevap=40 °F
tliq=82 °F
Rated cap. conditions [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Rated capacity R134a [kW] 1085 kW
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
Refrigerants R1234ze(E)
R134a
R22
R404A
R407A
R407C
R407F
R407H
R410A
R417A
R422A
R422B
R422D
R438A
R442A
R448A
R449A
R449B
R450A
R452A
R463A
R507A
R513A
R513B
R515A
R515B
SCIP dossier no. c81a3c50-9710-4373-be75-2652b16aea76
SCIP dossier product name ETS 175L-550L with sight glass
Servisovatelný Náhradní díly krokového ventilu
Sightglass Yes
Step mode 2-phase full step
Teplota chladiva [ºF] [Max] 158 °F
Teplota chladiva [ºF] [Min] -40 °F
Teplota chladiva[ºC] [Max] 70 °C
Teplota chladiva[ºC] [Min] -40 °C
Total steps 3810 (full steps)
Type ETS 400L
UL approved refrigerants R1234ze(E)
R134a
R22
R404A
R407A
R407C
R407F
R407H
R410A
R417A
R422A
R422B
R422D
R438A
R442A
R448A
R449A
R449B
R450A
R452A
R463A
R507A
R513A
R513B
R515A
R515B
UL evaluated Yes
Voltage [V] DC 12 V
Vyvážená zdířka [Ano/Ne] Ano

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality