Did you mean
Shows 128 product(s)
Flanges, Staybolt set (FA 25), EVRA 15; FA 25; EVRAT 15; EVRAT 10; EVRA 10
Staybolt set (FA 25), Used for product: EVRA 15; FA 25; EVRAT 15; EVRAT 10; EVRA 10, Packing format: Multi pack, Quantity per packing format: 40
Flanges, PM 5-25 FLANGE - Bolt set, EVRA 20; PHT 85; PM 5 - 25; EVRA 25
PM 5-25 FLANGE - Bolt set, Used for product: EVRA 20; PHT 85; PM 5 - 25; EVRA 25, Packing format: Multi pack, Quantity per packing format: 25
Flanges, Staybolt set NRVA 40/50, EVRA 20; EVR 25; EVR 20; EVRA 25; NRVA 50; NRVA 40
Staybolt set NRVA 40/50, Used for product: EVRA 20; EVR 25; EVR 20; EVRA 25; NRVA 50; NRVA 40, Packing format: Multi pack, Quantity per packing format: 12
Solenoid valve, EVRA 10
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500
Solenoid valve, EVRA 10
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500
Solenoid valve, EVRA 10
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500
Solenoid valve, EVRA 20
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500
Solenoid valve, EVRA 25
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 11.600, Kv value [m³/h]: 10.000
Solenoid valve, EVRA 40
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 28.900, Kv value [m³/h]: 25.000
Solenoid valve, EVRA 40
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 28.900, Kv value [m³/h]: 25.000