Flanges, Staybolt set (FA 25), EVRA 15; FA 25; EVRAT 15; EVRAT 10; EVRA 10
006-1139
Staybolt set (FA 25), Used for product: EVRA 15; FA 25; EVRAT 15; EVRAT 10; EVRA 10, Packing format: Multi pack, Quantity per packing format: 40
Staybolt set (FA 25), Used for product: EVRA 15; FA 25; EVRAT 15; EVRAT 10; EVRA 10, Packing format: Multi pack, Quantity per packing format: 40
Gross weight | 0.172 Kilogram |
Net weight | 0.14 Kilogram |
EAN | 5702422110484 |
Gross weight | 0.172 Kilogram |
Net weight | 0.14 Kilogram |
EAN | 5702422110484 |
Connection size | M12 |
Connection type | Thread |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 40 pc |
Thread length [in] | 1.378 in |
Thread length [mm] | 35 mm |
Type | Accessory |
Type designation | Bolt |
Used for product |
FA 25 EVRA 10 EVRA 15 EVRAT 10 EVRAT 15 |
Used for product comments | For flange connections |
Connection size | M12 |
Connection type | Thread |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 40 pc |
Thread length [in] | 1.378 in |
Thread length [mm] | 35 mm |
Type | Accessory |
Type designation | Bolt |
Used for product |
FA 25 EVRA 10 EVRA 15 EVRAT 10 EVRAT 15 |
Used for product comments | For flange connections |