Flanges, Staybolt set NRVA 40/50, EVRA 20; EVR 25; EVR 20; EVRA 25; NRVA 50; NRVA 40

006-1137

Staybolt set NRVA 40/50, Used for product: EVRA 20; EVR 25; EVR 20; EVRA 25; NRVA 50; NRVA 40, Packing format: Multi pack, Quantity per packing format: 12

Product details

Gross weight 0.633 Kilogram
Net weight 0.601 Kilogram
Volume 0.28 Liter
EAN 5702422110439

 

Bolt length [in] 6.575 in
Bolt length [mm] 167 mm
Connection size M12
Connection type Thread
Contain batteries No
EU RoHS compliance Out of scope
Packing format Multi pack
Product group Flanges
Product Name Description Staybolt set
Quantity per packing format 12 pc
REACH Candidate List substances No
Refrigerants R515A
R113
R114
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1270
R1336mzz(Z)
R134a
R152a
R170
R22
R227ea
R23
R236fa
R245fa
R290
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R413A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R502
R503
R507A
R512A
R513A
R513B
R515B
R516A
R600
R600a
R717
R744
RE170
R1150
R508B
Thread length [in] 0.866 in
Thread length [mm] 22 mm
Type Accessory
Type designation Staybolt set
Used for product EVR 20
EVR 25
EVRA 20
EVRA 25
NRVA 40
NRVA 50
Used for product comments Without filter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality