Shows 65 product(s)
Spare part, EV220B 100CI FL10E NC, Piston and Armature assembly
Product Type: Spare part, Used for product: EV220B 100CI FL10E NC, Type designation: Piston and Armature assembly, Service kit
Solenoid valve, EV220B, Function: NO, G, 2, 40.000 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH; CE; UKCA; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NO, NPT, 2, 40.000 m³/h, EPDM
Media recommendations: Technical & Soft Water, Approval: PED; CE; UKCA, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NO, G, 2, 40.000 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Approval: DNVGL-CG-0339; CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NO, G, 2, 40.000 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339; CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2