Spare part, EV220B 100CI FL10E NC, Piston and Armature assembly
016D0080
Product Type: Spare part, Used for product: EV220B 100CI FL10E NC, Type designation: Piston and Armature assembly, Service kit
Product Type: Spare part, Used for product: EV220B 100CI FL10E NC, Type designation: Piston and Armature assembly, Service kit
Gross weight | 1.968 Kilogram |
Net weight | 1.713 Kilogram |
Volume | 5.212 Liter |
EAN | 5702422019275 |
Gross weight | 1.968 Kilogram |
Net weight | 1.713 Kilogram |
Volume | 5.212 Liter |
EAN | 5702422019275 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | NC |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
3 x O-rings Assembled armature Assembled servo piston Screw Seals |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Piston and Armature assembly |
UK RoHS compliance | Out of scope |
Used for product | EV220B 100CI FL10E NC |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | NC |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
3 x O-rings Assembled armature Assembled servo piston Screw Seals |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Piston and Armature assembly |
UK RoHS compliance | Out of scope |
Used for product | EV220B 100CI FL10E NC |