Actuator |
B |
Actuator size |
13.5 mm |
Actuator size [in] |
0.53 in |
Actuator system [mm] |
13.5 mm |
Ambient temperature max. [°C] |
80 °C |
Ambient temperature max. [°F] |
176 °F |
Application |
Open |
Approval |
CE DNVGL-CG-0339 UKCA |
Body material |
Brass |
CE evaluated |
Yes |
China RoHS compliance |
Out of scope |
Connection Internal/External |
Internal |
Connection material |
Brass |
Connection size [in] |
2 |
Connection standard |
ISO 228-1 |
Connection type |
G |
Cv value [gal/min] |
46.2 gal/min |
Differential pressure [bar] [max] |
10 bar |
Differential pressure [bar] [min] |
0.3 bar |
Differential pressure [psi] [max] |
145 psi |
Differential pressure [psi] [min] |
4.35 psi |
EEE category |
5 small equipment (any external dimension 50 cm) |
Est. time to close, water [ms] |
10000 ms |
Est. time to open, water [ms] |
5000 ms |
EU RoHS compliance |
Yes with exemptions |
EU RoHS exemption clause |
6(c) |
Flow direction |
Single-flow |
Flow direction indicator |
Embossed 1-way arrow |
Fluid Group |
1 |
Function |
NO |
In scope of WEEE |
Yes |
In scope of WEEE and contain batteries |
No |
Kv value [m³/h] |
40 m³/h |
Max media viscosity [cSt] |
50 cSt |
Max. test pressure [bar] |
15 bar |
Max. test pressure [psig] |
217.5 psig |
Max. Working Pressure [bar] |
10 bar |
Max. Working Pressure [psig] |
145 psig |
Max. Working Pressure note |
Liquids: max 10 bar/145 psi |
Media recommendations |
Water,Brine,Oil,Air |
Media tolerance comments |
Neutral media |
Medium temperature range [°C] [max] |
90 °C |
Medium temperature range [°C] [min] |
-10 °C |
Medium temperature range [°F] [max] |
194 °F |
Medium temperature range [°F] [min] |
14 °F |
Number of ways |
2/2 |
Open/close equalizing orifice |
Optional Equalization orifice |
Operation |
Servo-operated (diaphragm) |
Orifice size [mm] |
50 mm |
Orifice size fraction [in] |
2 in |
Packing format |
Single pack |
Parts Program name |
EV220B 15 - 50 |
Product accessories |
Solenoid valve accessories |
Product group |
Solenoid valves |
Product Name Description |
Solenoid valve |
Quantity per packing format |
1 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
SCIP dossier no. |
e1e8e346-d9ba-4293-882a-99c4f592144c |
SCIP dossier product name |
EV220B 15-50 brass NO - solenoid valve |
Seal Material |
NBR |
Serviceable |
Solenoid valve spare parts |
Specification key |
EV220B 50B G 2N NO000 |
Type |
EV220B |
Type designation |
EV220B 50 |
UK RoHS compliance |
Out of scope |