Shows 8 product(s)
Pack controller, AK-PC 351
Function: 1 Suction and 1 Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 16
Communication module, AK-CM 101A
Function: LON TP78, Communication type: LON TP78, Packing format: Multi pack, Quantity per packing format: 16
Communication module, AK-CM 102
Function: Pack contr. to IO Extension, Communication type: RJ 45 to Controller, Application area: Additional In- and Outputs
Communication module, AK-CM 101C
Function: LON RS485, Communication type: RS485, Packing format: Multi pack, Quantity per packing format: 16
I/O module, AK-XM 102A
Function: Digital Inputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 16