I/O module, AK-XM 101A
080Z0007
I/O module, Product Type: AK-XM 101A, Controller type: Extension Module, Analog inputs (AI) [pc]: 8, Packing format: Multi pack, Quantity per packing format: 16
I/O module, Product Type: AK-XM 101A, Controller type: Extension Module, Analog inputs (AI) [pc]: 8, Packing format: Multi pack, Quantity per packing format: 16
Gross weight | 372 Gram |
Net weight | 205 Gram |
Volume | 2.527 Liter |
EAN | 5702428078825 |
Gross weight | 372 Gram |
Net weight | 205 Gram |
Volume | 2.527 Liter |
EAN | 5702428078825 |
Analog inputs (AI) [pc] | 8 pc |
Application area | Additional In- and Outputs |
Approval |
C-TICK CE LLC CDC TYSK UR |
CE evaluated | Yes |
Communication type | AK2 LOCAL BUS |
Controller type | Extension Module |
Customer part number | 00P306 |
Display on front | No |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Equipment |
Standard blocks Terminal resistor |
EU RoHS compliance | Out of scope |
Function | Analog Inputs |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts Program name | T2/TE2 |
PFAS content [Yes/No] | No |
Power consumption [VA] | 1.5 VA |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | AK-XM 101A |
UK RoHS compliance | Out of scope |
Analog inputs (AI) [pc] | 8 pc |
Application area | Additional In- and Outputs |
Approval |
C-TICK CE LLC CDC TYSK UR |
CE evaluated | Yes |
Communication type | AK2 LOCAL BUS |
Controller type | Extension Module |
Customer part number | 00P306 |
Display on front | No |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Equipment |
Standard blocks Terminal resistor |
EU RoHS compliance | Out of scope |
Function | Analog Inputs |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts Program name | T2/TE2 |
PFAS content [Yes/No] | No |
Power consumption [VA] | 1.5 VA |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | AK-XM 101A |
UK RoHS compliance | Out of scope |