Communication module, AK-CM 101A

080Z0061

Function: LON TP78, Communication type: LON TP78, Packing format: Multi pack, Quantity per packing format: 16

Product details

Gross weight 0.312 Kilogram
Net weight 0.173 Kilogram
Volume 2.425 Liter
EAN 5702428078894

 

Application area Additional In- and Outputs
Approval C-TICK
CE
UR
CE evaluated Yes
China RoHS compliance Out of scope
Communication type LON TP78
Controller type Communication Module
Display on front No
EEE category 5 small equipment (any external dimension 50 cm)​
Function LON TP78
In scope of WEEE Yes
Other RoHS documentation EAEU RoHS
Packing format Multi pack
Product accessories Electron. control accessories
Product group I/O and communication modules
Product Name Description Communication module
Quantity per packing format 16 pc
REACH Candidate List substances No
Serviceable No
Type AK-CM 101A
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality