Shows 13 product(s)
Monitoring unit, AK-LM 350
Controller type: Monitoring unit, Application area: Monitoring w.AK-PC 772,781,783, Communication type: RS232; LON RS485
Pack controller, AK-PC 782A
Function: Transcritical Booster, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to Display; RS232; LON RS485; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1
Monitoring unit, AK-LM 340A
Controller type: Multipurpose controller, Application area: Monitoring, Communication type: IO Extension; LON RS485; USB-B to PC
Pack controller, AK-PC 782B
Function: Transcritical Booster, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to Display; Ethernet IP RJ45; RS232; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1
Pack controller, AK-PC 772A
Function: Transcritical mini Booster, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to Display; RS232; LON RS485; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1