Did you mean
Shows 249 product(s)
Accessories, sensors, Plug
Plug, Parts included: Screw; Gasket; Plug Pg 11, Used for product: MBT 3310; MBT 5310; MBT 5260; MBT 3250; MBT 5250, Packing format: Industrial pack, Quantity per packing format: 10
Accessories, sensors, Electrical connector
Electrical connector, Parts included: Screw; Plug Pg 9; Gasket, Used for product: MBT 3310; MBT 5310; MBT 5260; MBT 3250; MBT 5250, Packing format: Industrial pack, Quantity per packing format: 10
Temperature sensor, MBT 5260, 50 mm, G,1/2
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin
Temperature sensor, MBT 5260, 50 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 9
Temperature sensor, MBT 5260, 30 mm, M,14x1.5
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 11