Accessories, sensors, Plug
084Z4476
Plug, Parts included: Screw; Gasket; Plug Pg 11, Used for product: MBT 3310; MBT 5310; MBT 5260; MBT 3250; MBT 5250, Packing format: Industrial pack, Quantity per packing format: 10
Plug, Parts included: Screw; Gasket; Plug Pg 11, Used for product: MBT 3310; MBT 5310; MBT 5260; MBT 3250; MBT 5250, Packing format: Industrial pack, Quantity per packing format: 10
Gross weight | 0.027 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.167 Liter |
EAN | 5702423298426 |
Gross weight | 0.027 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.167 Liter |
EAN | 5702423298426 |
CE evaluated | Yes |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection size | Pg 11 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Parts included |
Gasket Plug Pg 11 Screw |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory Bag |
Type designation | Cable entry |
Used for product |
MBT 3250 MBT 3310 MBT 5250 MBT 5260 MBT 5310 |
CE evaluated | Yes |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection size | Pg 11 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Parts included |
Gasket Plug Pg 11 Screw |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory Bag |
Type designation | Cable entry |
Used for product |
MBT 3250 MBT 3310 MBT 5250 MBT 5260 MBT 5310 |