Shows 31 product(s)
Temperature sensor, AKS 25 W4
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Electrical connection size: Pg 11
Pack controller, AK-PC 551
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 110 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Pack controller, AK-PC 551
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 110 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
I/O and communication modules, AK-OB 110, Accessory, Analog output, I/O module
AK-OB 110, Accessory, Analog output, Used for product: I/O module, Packing format: Multi pack, Quantity per packing format: 45
Pressure transmitter, AKS 3000, -0.50 bar - 8.00 bar, -7.25 psi - 116.03 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-M831-A1BC08-0
Pressure transmitter, AKS 3000, 0.00 bar - 8.00 bar, 0.00 psi - 116.03 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-CN31-A1BF08-0
Refrig appliance control (TXV), AK-CC 210
Function: Temp, Multi appli., 4 relays, Supply voltage [V] AC: 115, Communication type: Optional MODBUS; Optional LON, Packing format: Multi pack, Quantity per packing format: 20
Liquid level sensor, AKS 4100 U, Coaxial version
Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 1143, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100 U, Coaxial version
Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 1143, Supply voltage [V] DC: 14 - 30