Temperature sensor, AKS 25 W4
084N2060
This product has been discontinued.
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Electrical connection size: Pg 11
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Electrical connection size: Pg 11
Gross weight | 0.16 Kilogram |
Net weight | 0.145 Kilogram |
Volume | 0.74 Liter |
EAN | 5702428062411 |
Gross weight | 0.16 Kilogram |
Net weight | 0.145 Kilogram |
Volume | 0.74 Liter |
EAN | 5702428062411 |
Ambient temperature max. [°C] | 180 °C |
Ambient temperature max. [°F] | 356 °F |
CE evaluated | Yes |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. comments | Male and Female |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803-A |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | Yes |
Measuring range [°C] [max] | 180 °C |
Measuring range [°C] [min] | -70 °C |
Measuring range [°F] [max] | 356 °F |
Measuring range [°F] [min] | -94 °F |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.32 in |
Protection tube diameter [mm] | 8 mm |
Protection tube length [in] | 3.15 in |
Protection tube length [mm] | 80 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Type | AKS 25 W4 |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 180 °C |
Ambient temperature max. [°F] | 356 °F |
CE evaluated | Yes |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. comments | Male and Female |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803-A |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | Yes |
Measuring range [°C] [max] | 180 °C |
Measuring range [°C] [min] | -70 °C |
Measuring range [°F] [max] | 356 °F |
Measuring range [°F] [min] | -94 °F |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.32 in |
Protection tube diameter [mm] | 8 mm |
Protection tube length [in] | 3.15 in |
Protection tube length [mm] | 80 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Type | AKS 25 W4 |
Wires [pcs] | 2 pc |