Shows 302 product(s)
VX 22, Type 2, Heating controller name: ECL 310/VS2/AMV150, DHW controller name: ECL
Product Type: VX 22, Type 2, 16 bar, 110 °C, ECL 310 / VS 2 / AMV, ECL
Valve station, ICF 20-2-121, 22 mm, Connection standard: EN 1254-5
Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 15-4-13, 22 mm, Connection standard: EN 10220
Connection size [mm]: 22, Connection type: Soldering, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
VX 22, Type 2, Heating controller name: ECL 310/VS2/AMV150, DHW controller name: ECL
Product Type: VX 22, Type 2, 16 bar, 110 °C, ECL 310 / VS 2 / AMV, ECL