VX 22, Type 2, Heating controller name: ECL 310/VS2/AMV150, DHW controller name: ECL
004U8522
Product Type: VX 22, Type 2, 16 bar, 110 °C, ECL 310 / VS 2 / AMV, ECL
Product Type: VX 22, Type 2, 16 bar, 110 °C, ECL 310 / VS 2 / AMV, ECL
Gross weight | 65 Kilogram |
Net weight | 63 Kilogram |
EAN | 5715162510896 |
Gross weight | 65 Kilogram |
Net weight | 63 Kilogram |
EAN | 5715162510896 |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | G int. Thread |
Circulation pipe size | Ø18 |
Connection direction | Bottom |
Cover material | White-lacquered steel sheet |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 400 mm |
Depth without cover [mm] | 385 mm |
Description | VX 22, ECL 310 without cover |
DH connection size | 1" |
DH connection type | G int. Thread |
DH pipe size | ø22 |
DHW circulation | Standard |
DHW connection size | 1" |
DHW connection type | G int. Thread |
DHW Control type | Electronic |
DHW controller name | ECL |
DHW HEX type | XB37 |
DHW pipe size | ø22 |
DHW pump brand | Wilo |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 1" |
HE connection type | G int. Thread |
HE pipe size | ø22 |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/VS2/AMV150 |
Heating HEX type | XB37L-1 20 |
Height with cover [mm] | 1040 mm |
Height without cover [mm] | 1039 mm |
HEX DHW brazing material | Copper |
HEX DHW type | XB37H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Without |
Number of households [Min] | 5 |
Package depth [mm] | 800 mm |
Package height [mm] | 410 mm |
Package width [mm] | 1200 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remarks | Indir. HE and DHW, ECL310/A266 |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | VX 22 |
Width with cover [mm] | 600 mm |
Width without cover [mm] | 575 mm |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | G int. Thread |
Circulation pipe size | Ø18 |
Connection direction | Bottom |
Cover material | White-lacquered steel sheet |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 400 mm |
Depth without cover [mm] | 385 mm |
Description | VX 22, ECL 310 without cover |
DH connection size | 1" |
DH connection type | G int. Thread |
DH pipe size | ø22 |
DHW circulation | Standard |
DHW connection size | 1" |
DHW connection type | G int. Thread |
DHW Control type | Electronic |
DHW controller name | ECL |
DHW HEX type | XB37 |
DHW pipe size | ø22 |
DHW pump brand | Wilo |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 1" |
HE connection type | G int. Thread |
HE pipe size | ø22 |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/VS2/AMV150 |
Heating HEX type | XB37L-1 20 |
Height with cover [mm] | 1040 mm |
Height without cover [mm] | 1039 mm |
HEX DHW brazing material | Copper |
HEX DHW type | XB37H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Without |
Number of households [Min] | 5 |
Package depth [mm] | 800 mm |
Package height [mm] | 410 mm |
Package width [mm] | 1200 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remarks | Indir. HE and DHW, ECL310/A266 |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | VX 22 |
Width with cover [mm] | 600 mm |
Width without cover [mm] | 575 mm |