Valve station, ICF 20-2-121, 22 mm, Connection standard: EN 1254-5
027L3811
Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120